12.2.4.2 Input Filters
MMUART provides input filters for general purposes and suppression of noise and spikes. After resynchronization, the input filters utilize all-zero/all-one unanimous sampling technique based on the system clock with a configurable filter length of N FFs, set by the GLR bits of the Table 12-25 register. If all N FFs are 0, then 0 is set on the output. Similarly, if all N FFs are 1, then 1 is set on the output. The input filters may be bypassed by setting GLR to 0 in which case only two resynchronize flip-flops are used. Setting the GLR value to 1 adds a metastability flip-flop and provides no spike filtering. GLR values 2 to 7 further filter the spikes in the output received from flip-flops. Thus, this method helps to suppress spikes for GLR width greater than 1 APB clock cycle.
The following figure shows an example with GLR = 4. In all cases, positive edge and negative edge signals are generated on the same cycle as the positive or negative edge of the resynchronized and/or filtered output signal.
Filtering in synchronous mode is still possible, but the sampling rate would have to be decreased to less than the filter length.