2.5.1.3.6 Application Program Status Register

The APSR contains the current state of the condition flags from previous instruction executions. See the register summary in the following table for its attributes. The following table lists the bit assignments.

Table 2-4. Application Program Status Register
BitsNameFunction
[31]NNegative flag
[30]ZZero flag
[29]CCarry or borrow flag
[28]VOverflow flag
[27]QSaturation flag
[27:0]—Reserved