2.5.1.3.7 Interrupt Program Status Register
The IPSR contains the exception type number of the current Interrupt Service Routine (ISR). See the register summary in Table 2-2 for its attributes. The following table lists the bit assignments.
| Bits | Name | Function |
|---|---|---|
| [31:9] | Reserved | |
| [8:0] | ISR_NUMBER | This is the number of the current
exception: 0 = Thread mode 1 = Reserved 2 = NMI 3 = HardFault 4 = MemManage 5 = BusFault 6 = UsageFault 7-10 = Reserved 11 = SVCall 12 = Reserved for Debug 13 = Reserved 14 = PendSV 15 = SysTick 16 = IRQ0. . . . 255 = IRQ239 For more information, see Exception Types. |