2.6.4.5.1 Syntax
LDR{type}{cond} Rt, label
LDRD{cond} Rt, Rt2, label ; Load two words
where:
- type is one of:
- B: unsigned byte, zero extend to 32 bits.
- SB: signed byte, sign extend to 32 bits.
- H: unsigned halfword, zero extend to 32 bits.
- SH: signed halfword, sign extend to 32 bits.
- -: omit, for word.
- cond is an optional condition code, see Conditional Execution.
- Rt is the register to load or store.
- Rt2 is the second register to load or store.
- label is a PC-relative expression. See PC-relative Expressions.