2.6.4.5.3 Restrictions
In these instructions:
- Rt can be SP or PC only for word loads
- Rt2 must not be SP and must not be PC
- Rt must be different from Rt2.
When Rt is PC in a word load instruction:
- bit[0] of the loaded value must be 1 for correct execution, and a branch occurs to this halfword-aligned address
- if the instruction is conditional, it must be the last instruction in the IT block.