2.6.9.4.1 Syntax
TBB [Rn, Rm]
TBH [Rn, Rm, LSL #1]
where:
Rnis the register containing the address of the table of branch lengths. IfRnis PC, then the address of the table is the address of the byte immediately following theTBBorTBHinstruction.Rmis the index register. This contains an index into the table. For halfword tables,LSL #1doubles the value inRmto form the right offset into the table.