2.6.9.4.2 Operation
These instructions cause a PC-relative forward branch using a table of single byte offsets for TBB, or halfword offsets for TBH. Rn provides a pointer to the table, and Rm supplies an index into the table. For TBB the branch offset is twice the unsigned value of the byte returned from the table. and for TBH the branch offset is twice the unsigned value of the halfword returned from the table. The branch occurs to the address at that offset from the address of the byte immediately after the TBB or TBH instruction.