6.1.4.9 Fabric Memory Map
There are six regions of 256 KB each, which may be allocated to either FIC_0 or FIC_1 (fabric interrupt controller). This allows large memory mapped windows into the FPGA fabric.
There are six regions of 256 KB each, which may be allocated to either FIC_0 or FIC_1 (fabric interrupt controller). This allows large memory mapped windows into the FPGA fabric.