6.3 Register Map

The following table lists the AHB bus matrix control registers in the SYSREG block.

Table 6-9. AHB Bus Matrix Register Map
Register NameRegister TypeFlash Write ProtectReset SourceDescription
Master Weight Configuration Register 0RW-PRegisterSYSRESET_NConfigures WRR master arbitration scheme for masters.
Master Weight Configuration Register 1RW-PRegisterSYSRESET_NConfigures WRR master arbitration scheme for masters.
Security Configuration Register for Masters 0, 1, and 2RO-UN/ASYSRESET_NSecurity bits for masters 0, 1, and 2
Security Configuration Register for Masters 4, 5, and DDR_FICRO-UN/ASYSRESET_NSecurity bits for masters 4, 5, and DDR_FIC
Security Configuration Register for Masters 3, 6, 7, and 8RO-UN/ASYSRESET_NSecurity bits for masters 3, 6, 7, and 8
Security Configuration Register for Master 9RO-UN/ASYSRESET_NSecurity bits for master 9
MSS External Status RegisterSW1CN/ASYSRESET_NAHB bus matrix error status. Writing a 1 clears the status.
eSRAM Configuration RegisterRW-PRegisterSYSRESET_NThis register configures eSRAM.
eNVM Configuration RegisterRW-PRegisterSYSRESET_NThis register configures eNVM parameters.
eSRAM Latency Configuration RegisterRW-PRegisterSYSRESET_NThis register configures maximum latency for accessing eSRAM0/1 slave.
eNVM Remap Base Address Control RegisterRW-PRegisterSYSRESET_NThis signal indicates the base address of the segment in eNVM, which is to be remapped to location 0H.
eNVM FPGA Fabric Remap Base Address RegisterRW-PRegisterSYSRESET_NConfigures where eNVM is mapped in fabric master space.
MSS DDR Bridge Non-Bufferable Address Control RegisterRW-PRegisterSYSRESET_NThis register indicates the base address of the non-bufferable address region.
MSS DDR Bridge Non-Bufferable Size Control RegisterRW-PRegisterSYSRESET_NThis register indicates the size of the non-bufferable address region.
DDR Configuration RegisterRW-PRegisterSYSRESET_NThis register configures DDR parameters.