37.4.14 I3CxERRIE0
Note: Refer to the
I3CxERRIR0 register for the corresponding interrupt flag bits.
| Name: | I3CxERRIE0 |
| Address: | 0x090, 0x0C3 |
Error Interrupt Enable 0
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I2CNACKIE | TXUIE | RXOIE | HJEIE | IBIEIE | BUSEIE | BTOIE | UCCCIE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – I2CNACKIE I2C Non-Acknowledge (NACK) Received Interrupt Enable
| Value | Description |
|---|---|
| 1 | I2C NACK Received Interrupt is enabled |
| 0 | I2C NACK Received Interrupt is disabled |
Bit 6 – TXUIE Transmit Underrun Interrupt Enable
| Value | Description |
|---|---|
| 1 | Transmit Underrun Interrupt is enabled |
| 0 | Transmit Underrun Interrupt is disabled |
Bit 5 – RXOIE Receive Overrun Interrupt Enable
| Value | Description |
|---|---|
| 1 | Receive Overrun Interrupt is enabled |
| 0 | Receive Overrun Interrupt is disabled |
Bit 4 – HJEIE Hot-Join Error Interrupt Enable
| Value | Description |
|---|---|
| 1 | Hot-Join Error Interrupt is enabled |
| 0 | Hot-Join Error Interrupt is disabled |
Bit 3 – IBIEIE In-Band Interrupt Error Interrupt Enable
| Value | Description |
|---|---|
| 1 | In-Band Interrupt Error Interrupt is enabled |
| 0 | In-Band Interrupt Error Interrupt is disabled |
Bit 2 – BUSEIE Bus Error (TE0-TE6 Error) Interrupt Enable
| Value | Description |
|---|---|
| 1 | Bus Error Interrupt is enabled |
| 0 | Bus Error Interrupt is disabled |
Bit 1 – BTOIE Bus Time-out Interrupt Enable
| Value | Description |
|---|---|
| 1 | Bus Time-out Interrupt is enabled |
| 0 | Bus Time-out Interrupt is disabled |
Bit 0 – UCCCIE Unsupported CCC Received Interrupt Enable
| Value | Description |
|---|---|
| 1 | Unsupported CCC Received Interrupt is enabled |
| 0 | Unsupported CCC Received Interrupt is disabled |