37.4.11 I3CxERRIR1
Note:
- Will not self-clear after the event. The user must clear this bit to re-arm.
- In case of a race condition, user writes always take precedence over hardware events.
| Name: | I3CxERRIR1 |
| Address: | 0x08D, 0x0C0 |
Error Interrupt Flag 1
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ABEIF | MWLOEIF | TXWEIF | RXREIF | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – ABEIF Abort Error Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | An In-Band Interrupt or Private Read transmission was aborted by the Controller |
| 0 | An In-Band Interrupt or Private Read transmission has not been aborted by the Controller |
Bit 2 – MWLOEIF Maximum Write Length Over Size Error Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | The Controller attempted to write one more byte than the Maximum Write Length size (I3CxMWL) |
| 0 | Maximum Write Length violation not occurred |