37.4.35 I3CxDCR
Note:
- This register follows the definition of Device Characteristics Register format as per the MIPI I3C Basic 1.0 Specification. Refer to the I3C Characteristics Registers section for details.
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0).
| Name: | I3CxDCR |
| Address: | 0x0A9, 0x0DC |
Device Characteristics
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DCR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 0 | |
Bits 7:0 – DCR[7:0] Device ID
0xC6 which is defined by MIPI to represent a ‘Microcontroller’
device.