37.4.24 I3CxEC
Note:
- This is a hard-coded
read-only bit. This Target module does not support secondary Controller
features, so the CREN bit will always read ‘
0’. - The value of this read-only register is determined by the Controller after issuing an ENEC or DISEC CCC.
- This register follows the definition of ENEC/DISEC Command Byte format as per the MIPI I3C Basic 1.0 Specification.
| Name: | I3CxEC |
| Address: | 0x09C, 0x0CF |
Event Commands
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EC[7:4] | HJEN | EC2 | CREN | IBIEN | |||||
| Access | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | |
Bits 7:4 – EC[7:4] MIPI Reserved
Bit 3 – HJEN Hot-Join Requests Status
| Value | Description |
|---|---|
| 1 | Hot-Join is enabled (ENHJ) |
| 0 | Hot-Join is disabled (DISHJ) |
Bit 2 – EC2 MIPI Reserved
Bit 1 – CREN Controller Role Request Status(1)
| Value | Description |
|---|---|
| 1 | Controller Role Requests are enabled (ENCR) |
| 0 | Controller Role Requests are disabled (DISCR) (Always selected) |
Bit 0 – IBIEN In-Band Interrupt Requests Status
| Value | Description |
|---|---|
| 1 | In-Band Interrupt Requests are enabled (ENINT) |
| 0 | In-Band Interrupt Requests are disabled (ENINT) |