37.4.33 I3CxPID5
Note:
- Bit 15, the Most Significant bit, of the 16-bit MIPI Manufacturer ID is not captured in the Provisional ID field.
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0).
| Name: | I3CxPID5 |
| Address: | 0x0A7, 0x0DA |
Provisional ID 5
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID[47:40] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |