37.4.8 I3CxPIR0
Note:
- Will not self-clear after the event. The user must clear this bit to re-arm.
- The Start/Restart/Stop flags
do not operate when the bus is in HDR mode (OPMD =
1x). - This bit is valid in I2C mode only. For I3C mode, the process of Controller acknowledging bus arbitration request is handled separately through In-Band Interrupt and Hot-Join requests.
- This bit is set for all supported Broadcast CCCs and only for those supported Direct CCCs that address the Target.
- In case of a race condition, user writes always take precedence over hardware events.
| Name: | I3CxPIR0 |
| Address: | 0x08A, 0x0BD |
General Interrupt Flag 0
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCIF | PCIF | RSCIF | I2CACKIF | SADRIF | DADRIF | BTFIF | SCCCIF | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SCIF Start Condition Interrupt Flag(1, 2)
| Value | Description |
|---|---|
| 1 | Start condition detected |
| 0 | Start condition not detected |
Bit 6 – PCIF Stop Condition Interrupt Flag(1, 2)
| Value | Description |
|---|---|
| 1 | Stop condition detected |
| 0 | Stop condition not detected |
Bit 5 – RSCIF Restart Condition Interrupt Flag(1, 2)
| Value | Description |
|---|---|
| 1 | Restart condition detected |
| 0 | Restart condition not detected |
Bit 4 – I2CACKIF I2C Acknowledge (ACK) Received Interrupt Flag(1, 3)
| Value | Description |
|---|---|
| 1 | ACK received from the Controller during I2C Transmit |
| 0 | ACK not received |
Bit 3 – SADRIF Static Address Match Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | Static Address (I3CxSADR) match detected during a Private/I2C Transaction |
| 0 | Static Address (I3CxSADR) match not detected |
Bit 2 – DADRIF Dynamic Address Match Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | Dynamic Address (I3CxDADR) match detected during a Private Transaction |
| 0 | Dynamic Address (I3CxDADR) match not detected |
Bit 1 – BTFIF Byte Transfer Finished Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | A byte transfer finished |
| 0 | Byte transfer not finished or not started |
Bit 0 – SCCCIF Supported CCC Received Interrupt Flag(1, 4)
| Value | Description |
|---|---|
| 1 | A supported CCC was received |
| 0 | No supported CCCs were received |