37.4.10 I3CxERRIR0
Note:
- Will not self-clear after the event. The user must clear this bit to re-arm.
- This bit is valid in I2C mode only. For I3C mode, the process of Controller acknowledging bus arbitration request is handled separately through In-Band Interrupt and Hot-Join requests.
- This bit is set for all unsupported Broadcast CCCs and only for those unsupported Direct CCCs that address the Target.
- In case of a race condition, user writes always take precedence over hardware events.
| Name: | I3CxERRIR0 |
| Address: | 0x08C, 0x0BF |
Error Interrupt Flag 0
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I2CNACKIF | TXUIF | RXOIF | HJEIF | IBIEIF | BUSEIF | BTOIF | UCCCIF | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – I2CNACKIF I2C Not-Acknowledge (NACK) Received(1, 2)
| Value | Description |
|---|---|
| 1 | NACK received from Controller during I2C Transmit |
| 0 | NACK not received during I2C Transmit |
Bit 6 – TXUIF Transmit Underrun(1)
| Value | Description |
|---|---|
| 1 | An underrun occurred during Private/I2C Read request |
| 0 | Transmit underrun not occurred |
Bit 5 – RXOIF Receive Overrun(1)
| Value | Description |
|---|---|
| 1 | An overrun occurred during Private/I2C Write transaction |
| 0 | Receive overrun not occurred |
Bit 4 – HJEIF Hot-Join Error Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | The Hot-Join retry limit (I3CxRETRY) exceeded or Bus Timeout occurred immediately after Hot-Join request was made |
| 0 | The Hot-Join retry limit (I3CxRETRY) not exceeded |
Bit 3 – IBIEIF In-Band Interrupt Error Flag(1)
| Value | Description |
|---|---|
| 1 | The In-Band Interrupt retry limit (I3CxRETRY) exceeded or Bus Timeout occurred immediately after IBI request was made |
| 0 | The In-Band Interrupt retry limit (I3CxRETRY) not exceeded |
Bit 2 – BUSEIF Bus Error (TE0-TE6 Error) Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | TE0-TE6 Error (I3CxBSTAT) occurred |
| 0 | TE0-TE6 Error (I3CxBSTAT) not occurred |
Bit 1 – BTOIF Bus Time-out(1)
| Value | Description |
|---|---|
| 1 | Bus Time-out (I3CxBTO) occurred |
| 0 | Bus Time-out (I3CxBTO) not occurred |
Bit 0 – UCCCIF Unsupported CCC Received(1, 3)
| Value | Description |
|---|---|
| 1 | An unsupported CCC was received |
| 0 | No unsupported CCC was received |