37.4.43 I3CxCCC
| Name: | I3CxCCC |
| Address: | 0x0B3, 0x0E6 |
Received CCC
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCC[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CCC[7:0] Received CCC Value
The value of this field is the Command Code of the most recently received CCC whether it is supported or not. Refer to the Supported CCCs section for a list of all supported CCCs.