37.4.44 I3CxI2CCON
Note:
- The 50 ns Spike Filters can only be used with I2C/SMBus-compatible and Standard GPIO buffers and not with any of the I3C buffers.
- These bits are intended to support the Legacy I2C operation, but
are effective regardless of the current operating status reflected in the
OPMD bits. Enabling these bits while the module is
operating in I3C SDR mode (OPMD =
0b01) will cause the module to become incompatible with the MIPI I3C Specification.
| Name: | I3CxI2CCON |
| Address: | 0x0B4, 0x0E7 |
Legacy I2C Control
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTEN | SDAHT[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 2 – FLTEN Spike Filter Enable(1)
| Value | Description |
|---|---|
| 1 | 50 ns Spike Filters on SCL and SDA are enabled |
| 0 | 50 ns Spike Filters on SCL and SDA are disabled |
Bits 1:0 – SDAHT[1:0] SDA Hold Time Selection
| Value | Description |
|---|---|
| 11 | Minimum 300 ns hold time on SDA after falling edge of SCL |
| 10 | Minimum 100 ns hold time on SDA after falling edge of SCL |
| 01 | Minimum 30 ns hold time on SDA after falling edge of SCL |
| 00 | No hold time on SDA after falling edge of SCL |