37.4.23 I3CxDADR
Note: The
Controller determines the value of this register after issuing an ENTDAA,
RSTDAA, or SETNEWDA CCC and the Dynamic Address
Assignment procedure is completed.
| Name: | I3CxDADR |
| Address: | 0x09B, 0x0CE |
Target Dynamic Address
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DADR[6:0] | |||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||