37.4.31 I3CxPID3
Note:
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0).
| Name: | I3CxPID3 |
| Address: | 0x0A5, 0x0D8 |
Provisional ID 3
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – PID[31:24] Provisional ID, Part ID
| Name | Description |
|---|---|
PID32 =
1 |
The value of this field is determined randomly by the user software |
PID32 = 0 |
Higher 8 bits of 16-bit Part ID. The meaning of this field is left to the vendor to define |