37.4.4 I3CxTXB
| Name: | I3CxTXB |
| Address: | 0x086, 0x0B9 |
Transmit Data Buffer
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TXB[7:0] Transmit Buffer
The byte to be transmitted to the Controller during a Private/I2C Read or IBI transaction.