37.4.19 I3CxIBIMDB
Note:
- Refer to the IBI Payload and Mandatory Data Byte section for more information on the values of this register.
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0).
| Name: | I3CxIBIMDB |
| Address: | 0x097, 0x0CA |
In-Band Interrupt Mandatory Data Byte
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IBIMDB[7:5] | IBIMDB[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |