37.4.13 I3CxPIE1
Note: Refer to the
I3CxPIR1 register for the corresponding interrupt flag bits.
| Name: | I3CxPIE1 |
| Address: | 0x08F, 0x0C2 |
General Interrupt Enable 1
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCOMPIE | DACHIE | IBIDONEIE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – TCOMPIE Transaction Complete Interrupt Enable
| Value | Description |
|---|---|
| 1 | Transaction Complete Interrupt is enabled |
| 0 | Transaction Complete Interrupt is disabled |
Bit 6 – DACHIE Dynamic Address Changed Interrupt Enable
| Value | Description |
|---|---|
| 1 | Dynamic Address Changed Interrupt is enabled |
| 0 | Dynamic Address Changed Interrupt is disabled |
Bit 5 – IBIDONEIE In-Band Interrupt Done Interrupt Enable
| Value | Description |
|---|---|
| 1 | In-Band Interrupt Done Interrupt is enabled |
| 0 | In-Band Interrupt Done Interrupt is disabled |