37.4.3 I3CxRXB
| Name: | I3CxRXB |
| Address: | 0x085, 0x0B8 |
Receive Data Buffer
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RXB[7:0] Receive Buffer
The most recent byte received from the Controller during a Private/I2C Write transaction.