37.4.20 I3CxRETRY
Note:
- To ensure expected behavior,
this register should only be written when the module is disabled (EN =
0).
| Name: | I3CxRETRY |
| Address: | 0x098, 0x0CB |
Arbitration Request Retry Limit
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RETRY[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RETRY[7:0] Arbitration Request Retry Limit
The value of this field is the number of times an Arbitration Request by the Target (like In-Band Interrupt or Hot-Join Request) will be retried before aborting and signaling the corresponding error interrupt flag.
| Value | Description |
|---|---|
| other | Arbitration Request Retry Limit Number |
| 0 | Unlimited Arbitration Request Retry Limit |