36.7.12 USB TX Interrupt Enable Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTRTXE |
Offset: | 0x1006 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EP6TXEN | EP5TXEN | EP4TXEN | EP3TXEN | EP2TXEN | EP1TXEN | EP0TXEN | EP0EN | ||
Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 1, 2, 3, 4, 5, 6, 7 – EPnTXEN Endpoint ‘n’ Transmit Interrupt Enable bits
Value | Description |
---|---|
0 | Endpoint Transmit interrupt events are not enabled |
1 | Endpoint Transmit interrupt events are enabled |
Bit 0 – EP0EN Endpoint 0 Interrupt Enable bit
Value | Description |
---|---|
0 | Endpoint 0 interrupt events are not enabled |
1 | Endpoint 0 interrupt events are enabled |