Jump to main content
36.7.3 Control C
Register
Table 36-3. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: CTRLC Offset: 0x0008 Reset: 0x0000000000 Property: PAC Write-Protection
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 T1MSEN Access R/W Reset 0
Bit 4 – T1MSEN 1ms Timer Tick Enable
Value Description
0
Disabled
1
Enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.