36.7.16 USB RX Frame Number Register Table 36-16. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — — Name: FRAMEOffset: 0x100CReset: 0x0000Property: PAC Write-ProtectionBit 15141312111098 FRMNUM[10:8] Access RRR Reset 000 Bit 76543210 FRMNUM[7:0] Access RRRRRRRR Reset 00000000 Bits 10:0 – FRMNUM[10:0] Last Received Frame Number bits
Bit 15141312111098 FRMNUM[10:8] Access RRR Reset 000 Bit 76543210 FRMNUM[7:0] Access RRRRRRRR Reset 00000000