36.7.13 USB RX Interrupt Enable Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTRRXE |
Offset: | 0x1008 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EP6RXEN | EP5RXEN | EP4RXEN | EP3RXEN | EP2RXEN | EP1RXEN | EP0RXEN | |||
Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 1, 2, 3, 4, 5, 6, 7 – EPnRXEN Endpoint ‘n’ Receive Interrupt Enable bits
Value | Description |
---|---|
0 | Endpoint Receive interrupt events are not enabled |
1 | Endpoint Receive interrupt events are enabled |