36.7.15 USB Interrupt Enable Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTRUSBE |
Offset: | 0x100B |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VBUSERREN | SESSREQEN | DISCONEN | CONNEN | SOFEN | RESETEN | RESUMEEN | SUSPENDEN | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
Bit 7 – VBUSERREN VBUS Error Interrupt Enable Bit
Value | Description |
---|---|
0 | VBUS error interrupt is disabled |
1 | VBUS error interrupt is enabled |
Bit 6 – SESSREQEN Session Request Interrupt Enable bit
Value | Description |
---|---|
0 | Session request interrupt is disabled |
1 | Session request interrupt is enabled |
Bit 5 – DISCONEN Device Disconnect Interrupt Enable bit
Value | Description |
---|---|
0 | Device disconnect interrupt is disabled |
1 | Device disconnect interrupt is enabled |
Bit 4 – CONNEN Device Connection Interrupt Enable bit
Value | Description |
---|---|
0 | Device connection interrupt is disabled |
1 | Device connection interrupt is enabled |
Bit 3 – SOFEN Start of Frame Interrupt Enable bit
Value | Description |
---|---|
0 | Start of Frame event interrupt is disabled |
1 | Start of Frame event interrupt is enabled |
Bit 2 – RESETEN Reset/Babble Interrupt Enable bit
Value | Description |
---|---|
0 | Reset/Babble interrupt is disabled |
1 | Interrupt when reset (Device mode) or Babble (Host mode) is enabled |
Bit 1 – RESUMEEN Resume Interrupt Enable bit
Value | Description |
---|---|
0 | Resume signaling interrupt is disabled |
1 | Resume signaling interrupt is enabled |
Bit 0 – SUSPENDEN Suspend Interrupt Enable bit
Value | Description |
---|---|
0 | Suspend signaling interrupt is disabled |
1 | Suspend signaling interrupt is enabled |