Jump to main content
36.7.17 USB Endpoint Select Register
Table 36-17. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: INDEX Offset: 0x100E Reset: 0x0000 Property: PAC Write-Protection
Bit 7 6 5 4 3 2 1 0 SELEP[3:0] Access R/W R/W R/W R/W Reset 0 0 0 0
Bits 3:0 – SELEP[3:0] Endpoint Registers Select
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.