2.110.36 SERCOMx_ISO7816_Decode_Atr
C
/* x = SERCOM instance number */
void SERCOMx_ISO7816_Decode_Atr( uint8_t *p_atr )
Summary
This API decodes the ATR response received from ISO7816 Smartcard
Description
This API allows the application to decode the answer to reset (ATR) response from card. Answer to reset (ATR) is the response output by a smart card conforming to ISO/IEC 7816 standards, following electrical reset of the card’s chip. The ATR conveys information about the communication parameters proposed by the card, and the card’s nature and state.
Precondition
None
Parameters
| Param | Description |
| p_atr | Pointer to the ATR buffer. This contains the data to be decoded. |
Returns
None
Example
uint8_t DataBuffer[128];
SERCOM3_ISO7816_Decode_Atr((uint8_t*)DataBuffer);
Remarks
None