2.110.34 SERCOMx_ISO7816_Warm_Reset
C
/* x = SERCOM instance number */
void SERCOMx_ISO7816_Warm_Reset( void )
Summary
This API provides the warm reset functions to card.
Description
This API allows the application to warm reset the device. The API initiates a warm reset sequence by putting RST to state low for at
least 400 clock cycles while VCC remains powered and CLK provided with a suitable and stable clock signal. RST is put to state high. The answer on I/O shall begin between 400 and 40 000 clock cycles.
Precondition
SERCOMx_ISO7816_Card_Detect function must be called.
Parameters
None
Returns
None
Example
/* Enable cold Reset */
SERCOM3_ISO7816_Warm_Reset();
Remarks
None