2.110.33 SERCOMx_ISO7816_Cold_Reset
C
/* x = SERCOM instance number */
void SERCOMx_ISO7816_Cold_Reset( void )
Summary
This API provides the cold reset functions to card.
Description
This API allows the application to cold reset the device. RST in low state, VCC powered, I/O in reception mode in the interface device, CLK provided with a suitable and stable clock signal, the card is ready for a cold reset. The cold reset results from maintaining RST at state low for at least 400 clock cycles after the clock signal is applied to CLK. The answer on I/O shall begin between 400 and 40 000 clock cycles after the RST signal is high.
Precondition
SERCOMx_ISO7816_Card_Detect function must be called.
Parameters
None
Returns
None
Example
/* Enable cold Reset */
SERCOM3_ISO7816_Cold_Reset();
Remarks
None