2.110.77 SERCOMx_I2C_InterruptFlagsGet Function
C
/* x = SERCOM instance number */
/* I2C slave with interrupt disabled */
SERCOM_I2C_SLAVE_INTFLAG SERCOMx_I2C_InterruptFlagsGet(void)
Summary
Returns the SERCOM I2C slave interrupt flags
Description
This function returns the SERCOM I2C slave interrupt flags
Precondition
SERCOMx_I2C_Initialize must have been called for the associated SERCOM I2C instance
Parameters
None
Returns
| Param | Description |
|---|---|
| SERCOM_I2C_SLAVE_INTFLAG | Enum with possible interrupt flag values |
Example
SERCOM_I2C_SLAVE_INTFLAG intFlags;
intFlags = SERCOM0_I2C_InterruptFlagsGet();
if (intFlags & SERCOM_I2C_SLAVE_INTFLAG_AMATCH)
{
// Address match interrupt flag is set
}
else if (intFlags & SERCOM_I2C_SLAVE_INTFLAG_DRDY)
{
// Data ready interrupt flag is set
}
else if (intFlags & SERCOM_I2C_SLAVE_INTFLAG_PREC)
{
// Stop bit received interrupt flag is set
}
Remarks
This API is available in I2C slave mode