2.110.92 SERCOM_I2C_SLAVE_ACK_STATUS Enum
C
/* I2C slave mode */
typedef enum
{
/* Received ACK from I2C master for the last byte sent */
SERCOM_I2C_SLAVE_ACK_STATUS_RECEIVED_ACK = 0,
/* Received NAK from I2C master for the last byte sent */
SERCOM_I2C_SLAVE_ACK_STATUS_RECEIVED_NAK,
}SERCOM_I2C_SLAVE_ACK_STATUS;
Summary
Defines the enum for the I2C slave acknowledgement.
Description
Defines the enum for the I2C slave acknowledgement. Enum of this type is returned by the SERCOMx_I2C_LastByteAckStatusGet() function.
Remarks
None.