2.110.40 USART_PARITY Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
/* Even Parity */
USART_PARITY_EVEN = SERCOM_USART_INT_CTRLB_PMODE_EVEN,
/* Odd Parity */
USART_PARITY_ODD = SERCOM_USART_INT_CTRLB_PMODE_ODD,
/* This enum is defined to set frame format only. This value won't be written to register */
USART_PARITY_NONE = 0x2,
/* Force the compiler to reserve 32-bit memory for each enum */
USART_PARITY_INVALID = 0xFFFFFFFFU
} USART_PARITY;
Summary
Defines the parity types for the USART peripheral.
Description
This may be used in the SERCOMx_USART_SerialSetup API to change the parity configuration
Remarks
None.