2.110.80 SERCOMx_I2C_WriteByte Function
C
/* x = SERCOM instance number */
/* I2C slave mode */
void SERCOMx_I2C_WriteByte(uint8_t wrByte)
Summary
Write a data byte to I2C master
Description
This function writes a data byte to be sent to the I2C master
Precondition
SERCOMx_I2C_Initialize must have been called for the associated SERCOM I2C instance
Parameters
| Param | Description |
|---|---|
| wrByte | Data byte to be written. |
Returns
None
Example
bool APP_SERCOM_I2C_Callback ( SERCOM_I2C_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle )
{
switch(event)
{
case SERCOM_I2C_SLAVE_TRANSFER_EVENT_ADDR_MATCH:
// Handle address match event
break;
case SERCOM_I2C_SLAVE_TRANSFER_EVENT_RX_READY:
// Read the received data byte
rxData = SERCOM0_I2C_ReadByte();
break;
case SERCOM_I2C_SLAVE_TRANSFER_EVENT_TX_READY:
// Provide data to I2C master
SERCOM0_I2C_WriteByte(txData);
break;
case SERCOM_I2C_SLAVE_TRANSFER_EVENT_STOP_BIT_RECEIVED:
// Handle stop bit received event
break;
}
}
Remarks
None.