2.110.89 SERCOM_I2C_SLAVE_TRANSFER_DIR Enum
C
/* I2C slave mode */
typedef enum
{
/* I2C Master is writing to slave */
SERCOM_I2C_SLAVE_TRANSFER_DIR_WRITE = 0,
/* I2C Master is reading from slave */
SERCOM_I2C_SLAVE_TRANSFER_DIR_READ = 1,
}SERCOM_I2C_SLAVE_TRANSFER_DIR;
Summary
Defines the enum for I2C data transfer direction.
Description
Defines the enum for I2C data transfer direction. The enumeration of this type is returned by the SERCOMx_I2C_TransferDirGet() function.
Remarks
None