2.110.32 SERCOMx_ISO7816_Icc_Power_Off
C
/* x = SERCOM instance number */
void SERCOMx_ISO7816_Icc_Power_Off( void )
Summary
This API disables the reset signal to ISO7816 Smartcard
Description
This API allows the application to disable the reset signal input to card.
Precondition
SERCOMx_ISO7816_Card_Detect must be called before disabling reset input.
Parameters
None
Returns
None
Example
SERCOM3_ISO7816_Icc_Power_Off();
Remarks
None