11.2.47 CAN FIFO Status Register x (x = 1 to 7)

Note:
  1. FIFOCI[4:0] bits give a zero-indexed value to the message in the FIFO. If the FIFO is four messages deep (FSIZE[4:0] = 3), FIFOCIx will take on a value of 0 to 3, depending on the state of the FIFO.
  2. These bits are updated when a message completes (or aborts) or when the FIFO is reset.
  3. This bit is reset on any read of this register or when the TXQ is reset. The bits are cleared when TXREQ is set or using an SPI write.

Legend: HS = Hardware Settable bit; C = Clearable bit

Name: C2FIFOSTAx
Offset: 0x5E0, 0x5EC, 0x5F8, 0x604, 0x610, 0x61C, 0x628

Bit 15141312111098 
    FIFOCI[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 TXABTTXLARBTXERRTXATIFRXOVIFTFERFFIFTFHRFHIFTFNRFNIF 
Access RRRR/HS/CR/HS/CRRR 
Reset 00000000 

Bits 12:8 – FIFOCI[4:0]  FIFO Message Index bits(1)

TXEN = 1 (FIFO configured as a transmit buffer):

A read of this register will return an index to the message that the FIFO will next attempt to transmit.

TXEN = 0 (FIFO configured as a receive buffer):

A read of this register will return an index to the message that the FIFO will use to save the next message.

Bit 7 – TXABT  Message Aborted Status bit(3)

ValueDescription
1

Message was aborted

0

Message completed successfully

Bit 6 – TXLARB  Message Lost Arbitration Status bit(2)

ValueDescription
1

Message lost arbitration while being sent

0

Message did not lose arbitration while being sent

Bit 5 – TXERR  Error Detected During Transmission bit(2)

ValueDescription
1

A bus error occurred while the message was being sent

0

A bus error did not occur while the message was being sent

Bit 4 – TXATIF  Transmit Attempts Exhausted Interrupt Pending bit

TXEN = 0 (FIFO configured as a receive buffer):

Unused, read as ‘0’.

TXEN = 1 (FIFO configured as a transmit buffer):

ValueDescription
1

Interrupt is pending

0

Interrupt is not pending

Bit 3 – RXOVIF  Receive FIFO Overflow Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit buffer):

Unused, read as ‘0’.

TXEN = 0 (FIFO configured as a receive buffer):

ValueDescription
1

Overflow event has occurred

0

No overflow event has occurred

Bit 2 – TFERFFIF  Transmit/Receive FIFO Empty/Full Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Empty Interrupt Flag.

1 = FIFO is empty

0 = FIFO is not empty, at least 1 message is queued to be transmitted

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Full Interrupt Flag.

1 = FIFO is full

0 = FIFO is not full

Bit 1 – TFHRFHIF  Transmit/Receive FIFO Half Empty/Half Full Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Half Empty Interrupt Flag.

1 = FIFO is ≤ half full

0 = FIFO is > half full

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Half Full Interrupt Flag.

1 = FIFO is ≥ half full

0 = FIFO is < half full

Bit 0 – TFNRFNIF  Transmit/Receive FIFO Not Full/Not Empty Interrupt Flag bit

TXEN = 1 (FIFO configured as a transmit FIFO):

Transmit FIFO Not Full Interrupt Flag.

1 = FIFO is not full

0 = FIFO is full

TXEN = 0 (FIFO configured as a receive FIFO):

Receive FIFO Not Empty Interrupt Flag.

1 = FIFO is not empty, has at least one message

0 = FIFO is empty