11.2.52 CAN2 Filter Object Register x Low (x = 0 to 15)
| Name: | C2FLTOBJxL |
| Offset: | 0x640, 0x648, 0x650, 0x658,0x660, 0x668, 0x670, 0x678, 0x680, 0x688, 0x690, 0x698, 0x6A0, 0x6A8, 0x6B0, 0x6B8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EID[4:0] | SID[10:8] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SID[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:11 – EID[4:0] Extended Identifier Filter bits
In DeviceNet™ mode, these are the filter bits for the first two data bytes.