11.2.48 CAN FIFO User Address Register x Low (x = 1 to 7)

Note:
  1. These register bits are not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: C2FIFOUAxL
Offset: 0x5E4, 0x5F0, 0x5FC, 0x608, 0x614, 0x620, 0x62C

Bit 15141312111098 
 FIFOUA[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 FIFOUA[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – FIFOUA[15:0]  FIFO User Address bits(1)

TXEN = 1 (FIFO configured as a transmit buffer):

A read of this register will return the address where the next message is to be written (FIFO head).

TXEN = 0 (FIFO configured as a receive buffer):

A read of this register will return the address where the next message is to be read (FIFO tail).