11.2.36 CANx Transmit Event FIFO User Address Register
Low(1)
Note:
This register is not ensured
to read correctly in Configuration mode and should only be accessed when the
module is not in Configuration mode.
Legend: x = Bit is unknown
Name:
CxTEFUAL
Offset:
0x5C8,
0x708
Bit
15
14
13
12
11
10
9
8
TEFUA[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TEFUA[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TEFUA[15:0] Transmit Event FIFO User Address
bits
A read of this
register will return the address where the next event is to be read (FIFO
tail).
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.