Jump to main content
11.2.23 CAN Transmit Attempt Interrupt Status Register
Low Note:
CxTXATIFL: FIFO: TFATIFx (flag
needs to be cleared in the FIFO register).
TFATIF0 is for the Transmit
Queue.
Name: CxTXATIFL Offset: 0x05AC,
0x6EC
Bit 15 14 13 12 11 10 9 8 TFATIF[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 TFATIF[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 15:8 – TFATIF[15:8]
Unimplemented(1)
Bits 7:0 – TFATIF[7:0]
Transmit FIFO/TXQ Attempt Interrupt Pending bits(1,2)
Value Description
1
Interrupt is pending
0
Interrupt is not pending
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.