11.2.18 CAN Receive Interrupt Status Register High

Note:
  1. CxRXIFH: FIFO: RFIFx = ‘or’ of enabled RX FIFO flags (flags need to be cleared in the FIFO register).
Name: CxRXIFH
Offset: 0x5A2, 0x6E2

Bit 15141312111098 
 RFIF[31:24]  
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RFIF[23:16]  
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RFIF[31:16]  Unimplemented(1)