11.2.12 CAN Timestamp Control Register High
| Name: | CxTSCONH |
| Offset: | 0x596, 0x6D6 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSRES | TSEOF | TBCEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – TSRES Timestamp Reset bit (CAN FD frames only)
| Value | Description |
|---|---|
1 |
At sample point of the bit following the FDF bit |
0 |
At sample point of Start-of-Frame (SOF) |
Bit 1 – TSEOF Timestamp End-of-Frame (EOF) bit
| Value | Description |
|---|---|
1 |
Timestamp when frame is taken valid (11898-1 10.7):
|
0 |
Timestamp at “beginning” of frame:
|
Bit 0 – TBCEN Time Base Counter Enable bit
| Value | Description |
|---|---|
1 |
Enables TBC |
0 |
Stops and resets TBC |