11.2.57 CAN Control Register High

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).

Legend: S = Settable bit; HC = Hardware Clearable bit

Name: C1CONH
Offset: 0x6C2

Bit 15141312111098 
 TXBWS[3:0]ABATREQOP[2:0] 
Access R/WR/WR/WR/WS/HCR/WR/WR/W 
Reset 00000100 
Bit 76543210 
 OPMOD[2:0]TXQENSTEFSERRLOMESIGMRTXAT 
Access RRRR/WR/WR/WR/WR/W 
Reset 10011000 

Bits 15:12 – TXBWS[3:0] Transmit Bandwidth Sharing bits

ValueDescription
1111-1100

4096

1011

2048

1010

1024

1001

512

1000

256

0111

128

0110

64

0101

32

0100

16

0011

8

0010

4

0001

2

0000

No delay

Bit 11 – ABAT Abort All Pending Transmissions bit

ValueDescription
1

Signals all transmit buffers to abort transmission

0

Module will clear this bit when all transmissions are aborted

Bits 10:8 – REQOP[2:0] Request Operation Mode bits

ValueDescription
111

Sets Restricted Operation mode

110

Sets Normal CAN 2.0 mode; error frames on CAN FD frames

101

Sets External Loopback mode

100

Sets Configuration mode

011

Sets Listen Only mode

010

Sets Internal Loopback mode

001

Sets Disable mode

000

Sets Normal CAN FD mode; supports mixing of full CAN FD and classic CAN 2.0 frames

Bits 7:5 – OPMOD[2:0] Operation Mode Status bits

ValueDescription
111

Module is in Restricted Operation mode

110

Module is in Normal CAN 2.0 mode; error frames on CAN FD frames

101

Module is in External Loopback mode

100

Module is in Configuration mode

011

Module is in Listen Only mode

010

Module is in Internal Loopback mode

001

Module is in Disable mode

000

Module is in Normal CAN FD mode; supports mixing of full CAN FD and classic CAN 2.0 frames

Bit 4 – TXQEN  Enable Transmit Queue bit(1)

ValueDescription
1

Enables Transmit Message Queue (TXQ) and reserves space in RAM

0

Does not reserve space in RAM for TXQ

Bit 3 – STEF  Store in Transmit Event FIFO bit(1)

ValueDescription
1

Saves transmitted messages in TEF

0

Does not save transmitted messages in TEF

Bit 2 – SERRLOM  Transition to Listen Only Mode on System Error bit(1)

ValueDescription
1

Transitions to Listen Only mode

0

Transitions to Restricted Operation mode

Bit 1 – ESIGM  Transmit ESI in Gateway Mode bit(1)

ValueDescription
1

ESI is transmitted as recessive when ESI of the message is high or CAN controller is error passive

0

ESI reflects error status of CAN controller

Bit 0 – RTXAT  Restrict Retransmission Attempts bit(1)

ValueDescription
1

Restricted retransmission attempts, uses TXAT[1:0] bits (C1TXQCONH[6:5])

0

Unlimited number of retransmission attempts, TXAT[1:0] bits will be ignored