11.2.3 CAN Nominal Bit Time Configuration Register Low

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: CxNBTCFGL
Offset: 0x584, 0x6C4

Bit 15141312111098 
  TSEG2[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0001111 
Bit 76543210 
  SJW[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0001111 

Bits 14:8 – TSEG2[6:0]  Time Segment 2 bits (Phase Segment 2)(1)

ValueDescription
111 1111

Length is 128 x TQ

. . .
000 0000

Length is 1 x TQ

Bits 6:0 – SJW[6:0]  Synchronization Jump Width bits(1)

ValueDescription
111 1111

Length is 128 x TQ

. . .
000 0000

Length is 1 x TQ