11.2.14 CAN Interrupt Code Register High

Name: CxVECH
Offset: 0x59A, 0x6DA

Bit 15141312111098 
  RXCODE[6:0] 
Access RRRRRRR 
Reset 1000000 
Bit 76543210 
  TXCODE[6:0] 
Access RRRRRRR 
Reset 1000000 

Bits 14:8 – RXCODE[6:0] Receive Interrupt Flag Code bits

ValueDescription
1000001-1111111

Reserved

1000000

No interrupt

0001000-0111111

Reserved

0000111

FIFO 7 interrupt (RFIF7 is set)

. . .
0000010

FIFO 2 interrupt (RFIF2 is set)

0000001

FIFO 1 interrupt (RFIF1 is set)

0000000

Reserved; FIFO 0 cannot receive

Bits 6:0 – TXCODE[6:0] Transmit Interrupt Flag Code bits

ValueDescription
1000001-1111111

Reserved

1000000

No interrupt

0001000-0111111

Reserved

0000111

FIFO 7 interrupt (TFIF7 is set)

. . .
0000001

FIFO 1 interrupt (TFIF1 is set)

0000000

FIFO 0 interrupt (TFIF0 is set)